IESNA:LM-63-2002
[TEST]P1390605
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12890.1
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
47.6 63.4 67.4 71.4 75.3 83.3 91.2 99.1 107.1 118.9 134.8 158.6 202.2 249.8 253.8 249.8 253.8 281.5 388.6 638.4 868.3 1007.1 1023.0 975.4 
955.6 693.9 563.0 483.7 440.1 396.5 352.9 297.4 190.3 87.2 35.7 4.0 0.0 0.0 
47.6 63.4 67.4 75.3 79.3 91.2 99.1 115.0 126.9 150.7 206.2 313.2 471.8 563.0 630.4 721.6 868.3 1185.5 1942.8 3215.6 4690.6 5027.6 
4516.1 3790.5 3588.3 2882.5 2101.4 1490.8 1026.9 729.6 519.4 392.5 186.4 99.1 35.7 4.0 0.0 0.0 
47.6 63.4 67.4 75.3 87.2 99.1 115.0 150.7 230.0 503.6 955.6 1518.6 2026.1 2589.1 3144.2 3742.9 4464.5 5931.6 9317.7 13377.8 
15633.9 15966.9 15356.3 14741.7 14539.5 14063.7 13171.6 11272.4 7918.0 4484.4 2160.9 828.7 257.7 130.8 43.6 4.0 0.0 0.0 
47.6 59.5 63.4 75.3 91.2 107.1 138.8 210.1 515.4 1431.4 2517.8 3572.4 4690.6 5495.4 6383.6 7236.1 8841.9 12473.8 17148.5 
21442.5 22842.2 23250.5 23349.7 23857.2 24019.8 24174.4 22247.4 17568.8 13274.7 9226.5 6288.4 1827.8 511.5 146.7 31.7 4.0 0.0 
0.0 
47.6 55.5 63.4 75.3 91.2 111.0 150.7 293.4 892.1 2319.5 4028.4 5388.4 6466.9 7521.5 8810.1 10237.5 12822.7 18100.1 25474.9 
29213.9 30462.8 30708.6 31703.9 32770.4 32837.8 31672.1 27572.4 22180.0 17164.3 13972.5 9163.0 2838.9 935.7 198.2 39.6 4.0 0.0 
0.0 
47.6 51.5 59.5 71.4 91.2 111.0 162.6 317.2 1161.7 2938.0 4825.4 6062.4 7133.0 8441.4 9892.6 11680.8 14955.8 21145.2 28829.3 
32508.7 34098.7 34986.8 36628.3 37433.2 37338.1 35423.0 30470.7 24265.6 20391.8 16637.0 10118.6 3968.9 1264.8 194.3 39.6 0.0 
0.0 0.0 
47.6 47.6 55.5 67.4 87.2 107.1 146.7 293.4 1003.1 2505.9 4091.8 5416.1 6395.5 7347.1 8584.1 10063.1 12521.4 17600.5 24828.6 
28750.0 29792.7 30018.7 30831.6 31656.3 31743.5 30367.7 26315.5 21375.1 16882.8 13587.9 9012.4 2953.9 1276.7 265.7 35.7 0.0 0.0 
0.0 
47.6 47.6 55.5 67.4 83.3 103.1 130.8 214.1 594.7 1463.1 2628.8 3719.1 4718.3 5428.0 6149.7 6970.4 8274.9 11732.3 16946.3 
21057.9 22406.0 22687.5 22790.6 23171.2 23349.7 23369.5 21232.4 17100.9 12791.0 9305.8 6300.3 2026.1 777.1 194.3 27.8 0.0 0.0 
0.0 
47.6 47.6 55.5 63.4 75.3 91.2 107.1 138.8 226.0 559.1 1046.8 1621.7 2141.1 2608.9 3140.3 3707.2 4349.6 5856.3 9079.8 13528.5 
15685.4 15951.0 15221.5 14551.4 14341.3 13655.3 12620.5 10277.2 7414.5 4468.5 2287.8 927.8 309.3 146.7 43.6 0.0 0.0 0.0 
47.6 43.6 51.5 59.5 67.4 75.3 91.2 99.1 115.0 146.7 214.1 345.0 487.7 567.0 642.3 761.3 935.7 1213.3 1859.6 3374.2 4952.2 5257.5 
4547.8 3727.1 3572.4 2704.1 1962.7 1304.5 876.3 666.1 539.2 428.2 230.0 107.1 31.7 0.0 0.0 0.0 
47.6 43.6 47.6 55.5 63.4 71.4 79.3 87.2 95.2 107.1 122.9 150.7 202.2 249.8 249.8 245.8 257.7 281.5 352.9 638.4 999.2 1086.4 979.3 856.4 
828.7 622.5 507.5 448.0 416.3 400.5 372.7 333.1 241.9 95.2 27.8 0.0 0.0 0.0 
47.6 43.6 47.6 51.5 59.5 67.4 71.4 79.3 79.3 87.2 95.2 107.1 115.0 138.8 146.7 142.7 126.9 122.9 126.9 130.8 134.8 150.7 174.5 194.3 194.3 226.0 
249.8 265.7 277.5 273.6 269.6 237.9 202.2 115.0 27.8 0.0 0.0 0.0 
47.6 39.6 43.6 47.6 51.5 55.5 59.5 59.5 59.5 63.4 63.4 67.4 71.4 71.4 71.4 75.3 75.3 79.3 75.3 71.4 71.4 71.4 71.4 71.4 75.3 87.2 
99.1 103.1 107.1 115.0 134.8 154.6 150.7 118.9 43.6 0.0 0.0 0.0 
47.6 39.6 39.6 43.6 43.6 43.6 47.6 47.6 47.6 47.6 47.6 51.5 47.6 47.6 47.6 47.6 47.6 47.6 51.5 51.5 55.5 55.5 55.5 59.5 59.5 67.4 
79.3 87.2 91.2 91.2 83.3 71.4 67.4 55.5 31.7 0.0 0.0 0.0 
47.6 35.7 35.7 35.7 35.7 39.6 35.7 35.7 35.7 35.7 35.7 35.7 35.7 35.7 31.7 31.7 31.7 31.7 31.7 27.8 31.7 35.7 43.6 47.6 47.6 51.5 47.6 39.6 35.7 27.8 23.8 19.8 11.9 4.0 0.0 
0.0 0.0 0.0 
47.6 35.7 31.7 31.7 31.7 31.7 31.7 27.8 27.8 27.8 23.8 23.8 19.8 19.8 15.9 15.9 11.9 15.9 19.8 23.8 19.8 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 35.7 31.7 31.7 27.8 27.8 27.8 23.8 23.8 19.8 15.9 11.9 7.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 31.7 27.8 27.8 23.8 23.8 23.8 19.8 19.8 11.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 31.7 27.8 23.8 19.8 19.8 15.9 15.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 31.7 23.8 19.8 15.9 15.9 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 27.8 23.8 19.8 15.9 15.9 11.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 27.8 23.8 19.8 15.9 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 27.8 23.8 15.9 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 27.8 19.8 15.9 11.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 27.8 19.8 15.9 11.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 27.8 19.8 15.9 11.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 31.7 23.8 19.8 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 35.7 27.8 23.8 19.8 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 43.6 35.7 31.7 27.8 23.8 19.8 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.6 51.5 47.6 43.6 39.6 35.7 31.7 27.8 23.8 15.9 11.9 7.9 7.9 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
47.6 55.5 51.5 47.6 43.6 39.6 39.6 35.7 27.8 23.8 15.9 15.9 11.9 11.9 7.9 7.9 7.9 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 0.0 
0.0 0.0 
47.6 59.5 55.5 51.5 47.6 47.6 43.6 39.6 35.7 27.8 23.8 19.8 15.9 15.9 11.9 11.9 11.9 7.9 7.9 7.9 7.9 7.9 7.9 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 7.9 7.9 
4.0 4.0 0.0 
47.6 63.4 59.5 55.5 55.5 51.5 51.5 51.5 43.6 39.6 31.7 27.8 27.8 23.8 19.8 19.8 15.9 15.9 15.9 15.9 15.9 11.9 11.9 11.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.9 11.9 11.9 
11.9 11.9 11.9 0.0 
47.6 63.4 59.5 59.5 59.5 55.5 55.5 55.5 51.5 47.6 43.6 35.7 31.7 31.7 27.8 27.8 23.8 23.8 23.8 23.8 19.8 15.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 
11.9 11.9 11.9 0.0 
47.6 59.5 55.5 55.5 55.5 55.5 55.5 55.5 55.5 47.6 43.6 39.6 39.6 35.7 35.7 31.7 31.7 31.7 31.7 27.8 27.8 23.8 19.8 15.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 
11.9 11.9 11.9 11.9 0.0 
47.6 59.5 55.5 55.5 51.5 51.5 51.5 47.6 47.6 47.6 43.6 43.6 43.6 39.6 39.6 39.6 39.6 39.6 43.6 47.6 43.6 35.7 31.7 27.8 27.8 23.8 23.8 19.8 19.8 
23.8 19.8 15.9 11.9 11.9 7.9 7.9 7.9 0.0 
47.6 55.5 55.5 51.5 51.5 51.5 51.5 51.5 47.6 47.6 47.6 47.6 47.6 47.6 47.6 51.5 51.5 51.5 51.5 51.5 51.5 55.5 63.4 71.4 75.3 75.3 
67.4 59.5 55.5 47.6 43.6 39.6 35.7 23.8 15.9 7.9 4.0 0.0 
47.6 59.5 55.5 55.5 55.5 55.5 59.5 55.5 55.5 55.5 59.5 59.5 59.5 59.5 59.5 63.4 63.4 67.4 67.4 71.4 71.4 75.3 75.3 79.3 79.3 87.2 
99.1 107.1 107.1 103.1 99.1 91.2 87.2 75.3 47.6 7.9 4.0 0.0 
47.6 59.5 63.4 63.4 63.4 67.4 67.4 71.4 71.4 71.4 75.3 79.3 79.3 79.3 83.3 87.2 91.2 95.2 91.2 87.2 83.3 87.2 87.2 91.2 95.2 111.0 
122.9 126.9 134.8 142.7 162.6 182.4 174.5 142.7 51.5 7.9 0.0 0.0 
47.6 63.4 67.4 67.4 71.4 79.3 83.3 87.2 91.2 99.1 107.1 115.0 126.9 146.7 158.6 150.7 142.7 138.8 138.8 146.7 150.7 166.5 210.1 222.0 226.0 249.8 
265.7 273.6 277.5 265.7 253.8 230.0 190.3 103.1 39.6 4.0 0.0 0.0 
47.6 63.4 67.4 71.4 75.3 83.3 91.2 99.1 107.1 118.9 134.8 158.6 202.2 249.8 253.8 249.8 253.8 281.5 388.6 638.4 868.3 1007.1 1023.0 975.4 
955.6 693.9 563.0 483.7 440.1 396.5 352.9 297.4 190.3 87.2 35.7 4.0 0.0 0.0 
